United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

Type S nonreversing magnetic starter, NEMA Size 0, 3 P, 110/120 VAC 50/60 Hz coil, Motor Logic overload, NEMA 1

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Starter
    Type
    S
    Control Circuit Type
    Separate control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    motor starter type
    Non reversing
    Current Rating
    18 A
    Number of Poles
    3P
    Number of Phases
    3 phases
    Horsepower Rating
    3 HP at 200 V AC
    3 HP at 230 V AC
    5 HP at 460 V AC
    5 HP at 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    thermal overload type
    Solid state Motor Logic class 10/20
    electrical connection
    Screw clamp terminals
    NEMA size
    0
    height
    254 mm
    depth
    141 mm
    width
    152 mm
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel
    product certifications
    UL listed
    NEMA
    CSA
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    China RoHS Regulation
    Download RoHS China Declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /