15404 is replaced by:
Product
Qty
A9C15404
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2011
1
  • Main
    device short name
    ATLc
    product or component type
    Centralized control auxiliary
    [Uc] control circuit voltage
    24...240 V AC 50/60 Hz impulse
    Complementary
    remote control type
    2 entries for switch
    mounting mode
    Fixed, on right side of TL
    mounting support
    DIN rail
    9 mm pitches
    1
    height
    81 mm
    width
    9 mm
    depth
    60 mm
    colour
    Grey
    connections - terminals
    Input connection : tunnel type terminals for 2 flexible cable(s) 2.5 mm²
    Input connection : tunnel type terminals for 2 rigid cable(s) 1.5 mm²
    Output connection : yellow clips
    Environment
    tropicalisation
    2
    relative humidity
    95 % (55 °C)
    ambient air temperature for operation
    -20...50 °C
    Contractual warranty
    Warranty period
    18 months 18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.