United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multi 9
    product name
    Multi 9 MIN
    device short name
    MIN
    product or component type
    Timer
    colour tint
    White (RAL 9003)
    Complementary
    device application
    Building
    load type
    230 V AC halogen lamp (1500 W)
    230 V AC incandescent lamp (1500 W)
    non-corrected fluorescent tube (2000 VA)
    parallel-corrected fluorescent tube (1000 VA)
    serial-corrected fluorescent tube (2000 VA)
    maximum power consumption in VA
    5 VA
    maximum switching current
    10 A - 230 V AC pf = 1
    [Ue] rated operational voltage
    230 V AC at 50 Hz
    time delay
    3 minutes
    mounting support
    DIN rail
    9 mm pitches
    2
    connections - terminals
    Screw terminals - <= 6 mm²
    product weight
    0.07 kg
    Environment
    standards
    EN 60529
    ambient air temperature for operation
    -10…40 °C
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    User guide
    Date
    Size
    Add to My Documents
    MIN3-4 (Version 1.0)
    Date 30/09/11
    Size 299.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.