United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

Thorsman - shield anchor - M10 x 65mm - set of 50

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Thorsman
    product or component type
    Anchor
    mounting support
    Concrete
    Brick
    Stone
    Rock
    drilling diameter
    16 mm
    drilling depth
    65 mm
    thread type
    M10
    threaded length
    65 mm
    practical load capacity
    6 kN pull-out load concrete
    material
    Steel
    Complementary
    surface finish
    Zinc plated
    Environment
    quantity per set
    Set of 50
    sale per indivisible quantity
    50
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.