United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?
Schneider Eletric 15020 Picture
Discontinued

Schneider Eletric 15020 Picture
Discontinued

switch-disconnector I - 2 poles - 40 A

Show more characteristics >
15020  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products

  • Main
    product or component type
    Switch disconnector
    device short name
    I
    device application
    Control
    Isolation
    poles description
    2P
    utilisation category
    AC-22A conforming to EN 60947-3
    AC-22A conforming to IEC 60947-3
    suitability for isolation
    Yes conforming to EN 60947-3
    Yes conforming to IEC 60947-3
    Complementary
    [Ie] rated operational current
    40 A 415 V AC 50/60 Hz
    [Ue] rated operational voltage
    415 V AC 50/60 Hz
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-3
    6 kV conforming to IEC 60947-3
    control type
    Toggle
    local signalling
    ON/OFF indication
    contact position indicator
    Yes
    mounting mode
    Fixed
    mounting support
    DIN rail
    9 mm pitches
    4
    colour
    Grey
    mechanical durability
    50000 cycles
    electrical durability
    20000 cycles
    connections - terminals
    Tunnel type terminals: rigid
    Tunnel type terminals: flexible
    wire stripping length
    9 mm
    tightening torque
    3.5 N.m
    Environment
    standards
    IEC 60947-3
    IP degree of protection
    IP4
    pollution degree
    3 conforming to IEC 60947-3
    tropicalisation
    2
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.