Schneider Eletric 03979 Picture

View all Prisma Plus P

Prisma Plus P - 03979

Functional units

Schneider Eletric 03979 Picture
View all Prisma Plus P
Prisma Plus P - 03979
Functional units

varpluscan horizontal mounting plate

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    mounting plate description
    Dedicated
    installed device
    Power factor correction : fixed VarPlus Can - horizontal installation
    Complementary
    installation description
    Cubicle - width 650 + 150 mm, depth 400 mm
    number of vertical modules [50 mm]
    36 module(s) : VarPlus Can in 650 + 150 mm Wide cubicle (cable coming from top or bottom of enclosure)
    provided equipment
    Gasket not included
    height
    235 mm
    width
    550 mm
    depth
    365 mm
    product weight
    0 kg
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 25/12/18
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 25/12/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.