United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

front plate for 1-piece servicing, 1250 A, 4P

Show more characteristics >
  • RRP
    37.44 GBP
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    IP degree of protection
    IP30
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Compact : fixed INV800...1250 + NS800...1250 without earth leakage protection - control: toggle - vertical installation
    poles description
    1 x 4P : mounting plate support : INV800...1250 + NS800...1250 vertical installation
    operating position
    Vertical
    Complementary
    enclosure/cubicle description
    Cubicle - width 650 + 150 mm, depth 400 mm
    connection position
    Front connection
    type of front plate
    Cut-out
    number of vertical modules [50 mm]
    12
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    600 mm
    width
    500 mm
    product weight
    2.84 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 15/02/19
    Size 200 B
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 15/02/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.