• RRP
    45.35 GBP
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Masterpact : fixed NT06...10 - control: toggle - vertical installation
    Masterpact : fixed NT06...10 - control: motor mechanism - vertical installation
    Masterpact : fixed NT12 - control: toggle - vertical installation
    Masterpact : fixed NT12 - control: motor mechanism - vertical installation
    Masterpact : fixed NT16 - control: toggle - vertical installation
    Masterpact : fixed NT16 - control: motor mechanism - vertical installation
    poles description
    1 x 3P : mounting plate support : NT06...10 vertical installation
    1 x 4P : mounting plate support : NT06...10 vertical installation
    1 x 3P : mounting plate support : NT12 vertical installation
    1 x 4P : mounting plate support : NT12 vertical installation
    1 x 3P : mounting plate support : NT16 vertical installation
    1 x 4P : mounting plate support : NT16 vertical installation
    operating position
    Horizontal
    Complementary
    enclosure/cubicle description
    Cubicle - width 650 mm, depth 400 mm
    Cubicle - width 650 mm, depth 800 mm
    connection position
    Front connection
    Rear connection
    number of vertical modules [50 mm]
    7
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    350 mm
    width
    500 mm
    product weight
    1.44 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 02/05/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 02/05/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.