The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma P
    product or component type
    Fixing kit
    accessory / separate part category
    Installation accessory
    product compatibility
    Motor mechanism
    Complementary
    installation description
    Cubicle - width 600 mm, depth 400 mm
    quantity per set
    Set of 1
    height
    34 mm
    width
    562 mm
    depth
    20 mm
    product weight
    1.2 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 18/07/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 18/07/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.