Motor Management System
-
Product Range
-
TeSys LUTM
Controllers TeSys U up to 450 kW. Reduction in equipment design times for panel builders.
-
Integral 63
Motors starter combinations
-
TeSys GV2, LC
Motor starter combinations up to 15 kW. DOL starters, 45 mm and 90 mm wide respectively.
-
Tesys T
TeSys T is an advanced motor management and protection system. Give your motor starters a sixth sense!
-
TeSys U
Starter controllers with a capacity of up to 32A/15 kW. A motor starter simple and compact
-
TeSys H
Ultra-compact, multifunctional starter for asynchronous motors
-
-
Have a question?
Search our library of technical questions, videos, guides, and answers created by our support team. Find an answer -
Looking for a distributor?
A simple tool to locate easily your nearest Schneider Electric distributor Find your local distributor -
Ready to order?
Save time by starting your sales enquiry online and an expert will connect with you! Please follow the link below, and supply your details. Contact sales