Motion Control and Robotics
Servo Drives and Motors
-
Product Range
-
Lexium 32 & Motors
Servo drives and servo motors from 0.15 to 11 kW - Motion
-
Lexium 23 Plus
Servo drives and servo motors from 0.1 to 7.5 kW
-
Lexium 28 & Motors
Lexium 28 servo drives & Lexium BCH2 servo motors: Optimised servo bundles for compact machines. - Motion
-
Lexium 52 & Motors
Servo drives from 0.4 and 7 kW - Motion
-
Lexium 62 & Motors
Servo motors from 0,95 to 24 kW - Motion
-
-
Have a question?
Search our library of technical questions, videos, guides, and answers created by our support team. Find an answer -
Looking for a distributor?
A simple tool to locate easily your nearest Schneider Electric distributor Find your local distributor -
Ready to order?
Save time by starting your sales enquiry online and an expert will connect with you! Please follow the link below, and supply your details. Contact sales