United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

 

iSW & SW

Switch disconnectors up to 125A geared to absolute safety and improved continuity of service.

Switch disconnectors up to 125A

iSW & SW
      • 3 products available

        • Best price
          Schneider Eletric A9A26975 Picture

          A9A26975

          terminal shield - 1 pole - 18 mm - for iC60, iID, Reflex iC60, iSW-NA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9A26976 Picture

          A9A26976

          terminal shield - 2 poles - 36 mm - for iC60, iID, Reflex iC60, iSW-NA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9A27001 Picture

          A9A27001

          interphase barriers - for iC60, iID, Reflex iC60, iSW-NA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /