Lisse

Lisse wiring accessories offers the perfect blend of style and performance.

Curved wiring accessories

Lisse
      • 18 products available

        • Best price
          Schneider Eletric GGBL3050S Picture

          GGBL3050S

          Lisse - unswitched socket - 1 gang - 13 A 230 V - white
        • Best price
          Schneider Eletric GGBL3090S Picture

          GGBL3090S

          Lisse White moulded - socket-outlet - 15 A - 1 gang - matt white set of 1
        • Best price
          Schneider Eletric GGBL3010S Picture

          GGBL3010S

          Lisse White moulded - Switched Socket - 13 A - 230 V - 1 gang - white
        • Best price
          Schneider Eletric GGBL3020DS Picture

          GGBL3020DS

          Lisse White moulded - DP Switched Socket - 2 gangs - 13A 230 V - white
        • Best price
          Schneider Eletric GGBL3010DS Picture

          GGBL3010DS

          Lisse White moulded - DP switched socket - 13 A - 230 V - 1 gang - white
        • Best price
          Schneider Eletric GGBL3030S Picture

          GGBL3030S

          Lisse - switched socket - outboard rocker -13 A - 230 V - 2 gangs
        • Best price
          Schneider Eletric GGBL3020S Picture

          GGBL3020S

          Lisse - Switched Socket - 2 gangs - 13 A 230 V - white
        • Best price
          Schneider Eletric GGBL3060S Picture

          GGBL3060S

          Lisse - Unswitched socket - 2 gang - 13 A 230 V - white
        • Best price
          Schneider Eletric GGBL3010NIS Picture

          GGBL3010NIS

          Lisse - switched socket - without instructions - 13 A - 230 V - 1 gang -white
        • Best price
          Schneider Eletric GGBL3020NIS Picture

          GGBL3020NIS

          Lisse - Switched Socket - without instructions - 13 A - 230 V - 2 gangs-white