United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

 

Performa

Flexible cable tray system for the routing of power data and control cables

Performa is one of the most flexible solutions for the routing of cables in light and medium duty applications.

Performa
      • 121 products available

        • Best price
          Schneider Eletric CSU4511050 Picture

          CSU4511050

          Performa - mesh tray - electro-zinc - 35 mm x 50 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric CSU4512050 Picture

          CSU4512050

          Performa - mesh tray - hot-dip galvanized - 35 mm x 50 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric CSU4515050 Picture

          CSU4515050

          Performa - mesh tray - stainless steel - 35 mm x 50 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric CSU4518050 Picture

          CSU4518050

          Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 50 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric CSU4518110 Picture

          CSU4518110

          Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 100 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric CSU4518115 Picture

          CSU4518115

          Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 150 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric CSU4518120 Picture

          CSU4518120

          Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 200 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric CSU4518130 Picture

          CSU4518130

          Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 300 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric CSU4518206 Picture

          CSU4518206

          Performa - mesh tray - ZnAl (Zinc-Aluminium) - 60 mm x 60 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric CSU4518210 Picture

          CSU4518210

          Performa - mesh tray - ZnAl (Zinc-Aluminium) - 70 mm x 100 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /