United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

 

PowerLogic ION8800

Energy and power quality meter for utility network monitoring available in three different base models:

Advanced metering and advanced utility metering

PowerLogic ION8800
        • Best price
          Schneider Eletric M8800A1E0B5E0A0A Picture

          M8800A1E0B5E0A0A

          M8800A energy meter - 10 MB - class A - 1 A input - 50 Hz
        • Best price
          Schneider Eletric M8800A1C0B5C1A0A Picture

          M8800A1C0B5C1A0A

          M8800A energy meter - 10 MB - class A - 5 A input - 50 Hz - RS+RJ45+RJ11
        • Best price
          Schneider Eletric M8800C1C0B5E0A0A Picture

          M8800C1C0B5E0A0A

          M8800C energy meter - 10 MB - flicker - 5 A input - 50 Hz - RS+RJ45
        • Best price
          Schneider Eletric M8800A1C0B5F0A0A Picture

          M8800A1C0B5F0A0A

          M8800A energy meter - 10 MB - class A - 5 A input - 50 Hz - RS+RJ45+fiber optic
        • Best price
          Schneider Eletric M8800A1C0B5E0A0A Picture

          M8800A1C0B5E0A0A

          M8800A energy meter - 10 MB - class A - 5 A input - 50 Hz - RS+RJ45