United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

 

Compact NS > 630A

630 A to 3200 A moulded case circuit-breakers. 2 breaking capacities and 4 breaking performances. - MCCB

Moulded case circuit breaker

Compact NS > 630A
        • Best price
          Schneider Eletric 33220 Picture

          33220

          circuit breaker Compact NS630bN - 630 A - 3 poles - fixed - without trip unit
        • Best price
          Schneider Eletric 33221 Picture

          33221

          circuit breaker Compact NS630bH - 630 A - 3 poles - fixed - without trip unit
        • Best price
          Schneider Eletric 33222 Picture

          33222

          circuit breaker Compact NS630bL - 630 A - 3 poles - fixed - without trip unit
        • Best price
          Schneider Eletric 33224 Picture

          33224

          circuit breaker Compact NS630bN - 630 A - 4 poles - fixed - without trip unit
        • Best price
          Schneider Eletric 33225 Picture

          33225

          circuit breaker Compact NS630bH - 630 A - 4 poles - fixed - without trip unit
        • Best price
          Schneider Eletric 33226 Picture

          33226

          circuit breaker Compact NS630bL - 630 A - 4 poles - fixed - without trip unit
        • Best price
          Schneider Eletric 33230 Picture

          33230

          circuit breaker Compact NS800N - 3 poles - 800 A - fixed - without trip unit
        • Best price
          Schneider Eletric 33231 Picture

          33231

          circuit breaker Compact NS800H - 3 poles - 800 A - fixed - without trip unit
        • Best price
          Schneider Eletric 33232 Picture

          33232

          circuit breaker Compact NS800L - 3 poles - 800 A - fixed - without trip unit
        • Best price
          Schneider Eletric 33234 Picture

          33234

          circuit breaker Compact NS800N - 4 poles - 800 A - fixed - without trip unit