Browse FAQs

What is the ambient operating temperature for the ATV61 and ATV71 drives?

Published date: 29 July 2019

Issue:
What is the ambient operating temperature for the ATV61 and ATV71 drives?

Product Line:
All

Environment:
Altivar ATV61/ATV71 HD22N4 to HD75N4 460V, and ATV61/ATV71 HD18M3X to HD45M3X 230V

Cause:
Needs to know the ambient temp ratings for the ATV61 and ATV71 drives.

Resolution:
Ambient air temperature around the unit

Operation °C For ATV 71H***** and ATV 71P***N4Z drives: - 10…+ 50 without derating
Up to + 60°C with derating and with the control card fan kit VW3 A9 4** corresponding
to the drive rating.
For ATV 71W***** drives: - 10…+ 50 without derating.
See the derating curves on pages 251, 252, 254 to 258 and 265.
Storage °C - 25…+ 70

Operation °C For ATV 61H**** drives: - 10…+ 50 without derating, depending on the rating.
Up to + 60°C with derating (and with the VW3 A9 4** control card fan kit, depending
on the ratings).
For ATV 61W***** drives: - 10…+ 40 without derating.
See derating curves on pages 138 to 145.
Storage °C - 25…+ 70

Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.