Can you suggest an easy way to make a single phase combination motor starter with protection?
For single phase motors with a small kW rating the following combinations may be suitable:
GB2DB##SK** - Single phase combination motor starters
Technical data
- GB2DB## provides thermal-magnetic protection
- Din rail mountable, breaking capacity up to 50kA
- Direct connection between main poles of GB2DB##+LC1SK0600**, GB2DB##+LP1SK0600** and GB2DB##+LC1SKGC200**
- LC1SK can take coil suppressors and LC1SK0600 can take add-on contact blocks. LP1 dc coils (JD, BD, ED) and LC1 ac coils (B7, E7, F7, U7, V7)
|
Selection – combination motor starters –
single phase (combined products available)
|
Comprising
|
||
|
Ith (A)
|
Product reference
|
Circuit breaker
|
Contactor
|
|
0,5
|
GB2DB05SK**
|
GB2DB05
|
LC1SK0600**
|
|
1
|
GB2DB06SK**
|
GB2DB06
|
LC1SK0600**
|
|
2
|
GB2DB07SK**
|
GB2DB07
|
LC1SK0600**
|
|
3
|
GB2DB08SK**
|
GB2DB08
|
LC1SK0600**
|
|
4
|
GB2DB09SK**
|
GB2DB09
|
LC1SK0600**
|
|
5
|
GB2DB10SK**
|
GB2DB10
|
LC1SK0600**
|
|
6
|
GB2DB12SK**
|
GB2DB12
|
LC1SK0600**
|
|
8
|
GB2DB14SK**
|
GB2DB14
|
LC1SK0600**
|
|
10
|
GB2DB16SK**
|
GB2DB16
|
LC1SK0600**
|
|
12
|
GB2DB20SK**
|
GB2DB20
|
LC1SK0600**
|
**-coil voltage
Typical applications
- Single phase pumps, fans, etc.
- Heating, ventilation and HVAC
- Commercial washing machines/dryers
- Food processing equipment such as mixers, slicers, blenders, etc.
- Agricultural equipment such as hoppers, milking machines, irrigation pumps, etc.
- Drills, power saws, for light industry, etc.
Answers which others found helpful |