Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


                     
                     
                     

                    Safety

                    Process Automation - PlantStruxure

                     
                     

                    With Schneider Electric’s Modicon Quantum Safety System your safety and process control needs can be integrated, using the same hardware architecture, communications and configuration environment.

                    Safety in harmony with the process

                     
                    • Integrated approach simplifies installation and capitalises on your knowledge base
                    • TUV certified for use in SIL2 and SIL3 applications
                    • IEC61508 / 61511 functional safety
                    • Hot Standby 1 out of 2 (1oo2) repair functionality avoids spurious trips

                    Safety in harmony with the process

                    • Safety with high Reliability Hot Standby
                    • No interruption of process with On-line programming and configuration changes
                    PLC 
                    • Automatic and bumpless switch from primary to secondary controller in the event of a failure
                    • Flexible redundant HIPER ring network technology
                    • MTTF up to 2000 years
                    • 99.99996% availability
                     
                     
                     
                     
                     

                    Our expertise

                     
                     
                    • TUV certified for use in SIL2 or SIL3 applications
                    • IEC 61508/61511 functional safety
                    • Hot-standby 1oo2 hot repair functionality
                    • Based on standard networks and open software systems
                    • Integration of safety and process control in a single platform
                     
                     
                    MTTF up to 2000 years when implementing a hot-standby solution
                     
                     
                     
                     
                     
                      
                     
                    Discover more

                    Discover more 

                    Additional support

                    Contact Schneider Electric
                    For additional help or to contact us, visit customer services
                     

                    Solution breakdown

                    Main products & systems:

                    Process control PLC: 
                    Modicon Quantum
                    Quantum, Premium & Atrium high performance configuration software: Unity Pro