Our Programmable Automation Controllers* are modular and scalable, meeting all control requirements with a complete range of I/O and communications options.
*The term Programmable Automation Controller (PAC) is being used in place of Programmable Logic Controller (PLC) to illustrate new generation platforms that benefit from cutting edge web based technology, connectivity and functionality)
Powerful range of Programmable Automation Controllers:
Easy maintenance with Hot-swappable I/O and auto device configuration (Faulty Device Replacement)
Efficient processing with multi-tasking processors
Flexible configuration with 5 IEC61131-3 programming languages, plus LL984 inside Unity Pro
For 24/7 Operation and High Reliability Hot Standby gives you:
No interruption of process with On-line programming and configuration changes
Automatic and bumpless switch from primary to secondary controller in the event of a failure.
Flexible redundant HIPER ring network technology
MTTF up to 2000 years
99.99996% availability
Our expertise
Regulatory and advanced process control functionality
Modular, scalable and distributed
Hot-swap and redundant capabilities
Complete range of IO and fieldbus communication modules
Suited for harsh environments and areas of high noise