Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Energy Efficiency

                          Standardized and innovative solution for boosting stations

                           
                           

                          Value proposition

                          Main drivers:
                          • The standard pumping application requires the maintenance of pressure during high water consumption and energy savings when demand is low.

                          Solution in brief:
                          • An ideal solution to develop a standard pumping application that ensures the availability of water at the right cost.

                          Value proposition:
                          • The standardisation of the solution reduce design cost by 40% avoiding specific development for each pumping station.

                          Differenciation factors:
                          • Co-designed with a world leader, this innovative hardware- and software-based architecture will facilitate the standardisation of your applications and associated procedures.
                           

                          Solution architecture

                          Solution architecture
                           
                           
                           
                           
                           

                          Solution breakdown

                          Main products & systems:
                          • Compact and matrix terminals: Magelis XBT N, R, RT
                          • Modules for infrastructures: W@de RTU
                          • Drives for pumps and fans 0,75 > 630 kW: Altivar 61
                          • Modular circuit-breakers up to 63A: C60