Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Energy Efficiency

                          Smart cost saving services solution based on Transparent Ready

                           
                           

                          Value proposition

                          Main drivers:
                          • Drinking water plant optimisation.

                          Solution in brief:
                          • An innovative solution to renew the electrical installation and provide the analysis services to reduce consumption and lower the electricity bill.

                          Value proposition:
                          • Based on electro-technical competencies and a web-enabled measurement system, this solution ensures a high level recommendations to:
                            - optimise your pumping process
                            - save up to 20% on the electricity bill
                           

                          Solution architecture

                          Solution architecture
                           
                           
                           
                           
                           

                          Solution breakdown

                          Main products & systems:
                          • Modular circuit-breakers up to 63A: C60
                          • 50Hz Correction module: Varpact
                          • Circuit-Breakers from 800 to 6300 A: Masterpact NW
                          • Source changeover switches 100 to 1600A: Compact NS
                          • Ethernet gateway: EGX400
                          • Cast resin transformer up to 36 kV: Trihal
                          • Compact and matrix terminals: Magelis XBT N, R, RT
                          • Modules for infrastructures: W@de RTU
                          • Drives for pumps and fans 0,75 > 630 kW: Altivar 61