Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Energy Efficiency

                          Power factor correction

                           
                           

                          Value proposition

                          Solution in brief
                          • A Power Factor Correction bank installed close to the load is intended to optimize the Power Factor at the considered network point, and the flow of reactive power.
                          • Besides, the installation of a capacitor bank has a fast pay-back thanks to the saving on your electrical invoice.

                          Value proposition
                          • Reduce your operating expenses up to 10%
                            - Reduce the energy bill if penalties or bonus are applied
                            - Save energy thanks to the reduction of the losses
                          • Reduce your capital expenses up to 30%
                            - Optimize the size of your installation
                            - Increase the power availability
                            - Reduce the size of transformers, cables and switchgear equipments
                          • Use environment friendly solutions
                            - Contribute to the reduction of CO2 emission thanks to lower energy consumption up to 3%

                          Differentiation factors
                          • Improve your business performance
                            - Increase the life-time and reliability of electrical devices
                            - Reduce the voltage drops
                            - Reduce the level of harmonics
                           

                          Solution architecture

                          Solution architecture
                           
                          1. HV capacitor skid for transmission network
                          2. MV capacitor for distribution network
                          3. MV capacitor Bank
                          4. LV automatic capacitor bank
                          5. LV fixed capacitor bank
                          6. MV capacitor
                           
                           
                           
                           
                           

                          Key downloads

                           

                          Solution breakdown

                          Main services:
                          • Engineering services: Services
                          Main products & systems:
                          • Capacitors: Varplus²
                          • MV capacitors: Propivar
                          • MV capacitor banks: CP2xx
                          • LV capacitor banks with de-tuned filters: Varset
                          • LV capacitor banks with de-tuned filters: Reactivar