Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Energy Efficiency

                          Optimised pumping for swimming pool

                           
                           

                          Value proposition

                          Main drivers

                          • The private home-owner wants to save energy while optimising the water flow in his filtration system, keeping water moving for chemical dispensers and chlorinator efficiency.

                           

                          Value proposition

                          • At 80% of the flow, power consumption drops by 50% using a variable speed drive!
                          • Up to 30% energy savings, optimising water flows for any application, filtration, cleaning, spa and heating...

                           

                          Differentiation factors

                          • Minimise the pump energy costs by operating at the lowest possible flow rate.
                          • Place a variable speed drive Altivar 11 between the circuit breaker and the motor to achieve flow variation by electronically controlling the speed of the motor.
                           

                          Solution architecture

                          Solution architecture
                           

                          Main Energy Efficiency characteristics

                          The Altivar 11 drive combines all the functions that your application requires:

                          • Reduction of energy consumption
                          • Flow variation
                          • Simplicity of use
                          • Motor protection.
                           
                           
                           
                           
                           

                          Solution breakdown


                          Main products and systems:
                          • Variable speed drive: Altivar 11
                          • Circuit breaker: Q1
                          • Contactor: KM1
                          • Circuit breaker (rated at twice the nominal primary cureent of T1): Q2
                          • Control circuit breaker: Q3
                          • Pushbuttons: S1, S2
                          • 100 VA transformer 220 V secondary: T1