Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Energy Efficiency

                          Compact pumping solution for lifting stations, small pumping stations or reservoirs

                           
                           

                          Value proposition

                          Main drivers:
                          • Dedicated to lifting, small pumping stations or tank stations with a maximum of 2 pumps to manage.

                          Solution in brief:
                          • This implementation constitutes an optimised, compact solution that provides the most interesting process data, such as water level, flow and pressure.

                          Value proposition:
                          • Manage a large network of pumping stations thanks to a telecommunication system reducing operating costs by 20%.

                          Differenciation factors:
                          • Pre-configured application
                          • Multiple standards: GSM, PSTN, Radio, leased line
                          • Protocol availability: Modbus, IEC870, DNP3
                          • Support of local team and partners by specialists
                           

                          Solution architecture

                          Solution architecture
                           
                           
                           
                           
                           

                          Solution breakdown

                          Main products & systems:
                          • Compact and matrix terminals: Magelis XBT N, R, RT
                          • Modules for infrastructures: W@de RTU
                          • Soft starters for pumps and fans 4 kW to 1200 kW: Altistart 48
                          • Modular circuit-breakers up to 63A: C60