Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Energy Efficiency

                          Chiller compressor control optimization

                           
                           

                          Value proposition


                          Solution in
                          brief
                          • Chiller compressor is automatically controlled through a variable speed drive and a PLC.

                          Value proposition

                          • Up to 20% energy savings thanks to a dedicated control software.

                          Differentiation factors

                          • Immediate starting and fast settings with the macro-configurations and the "simply start" menu of the Altivar 61 variable speed drive.
                           

                          Solution architecture

                          Solution architecture
                           
                           
                           
                           
                           

                          Solution breakdown

                          Main products & systems:
                          • Programmable controllers: Twido
                          • Drives for pumps and fans 0,75 > 630 kW: Altivar 61
                            _ + Dedicated Sofware