Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Energy Efficiency

                          Automate public lighting according to sunrise and sunset

                           
                           

                          Value proposition

                          Main drivers
                          • Increase the reliability of public lighting operation while limiting energy consumption.

                          Solution in brief
                          • Light sensitive switches to automatically control light intensity.

                          Value proposition
                          • An astronomic programmable light sensitive switch allowing automatic switch-on and switch off of lighting according to sunrise and sunset time.
                          • Up to 30% energy saving by automatically extinguishing lighting when it is not necessary.

                          Differentiation factors
                          • Automatic change between summer and winter time
                          • Manual override of temporary or permanent on and OFF status is possible.
                          • Absence of a brightness detector increases operation reliability and allows easier installation and maintenance.
                           

                          Solution architecture

                          Solution architecture
                           
                           
                           
                           
                           

                          Solution breakdown

                          Main products & systems:
                          • Modular circuit-breakers up to 63A: C60
                          • Modular contactors: CT
                             - Light sensitive switch: IC Astro Light