Water

Water solution: Optimise water pumping

 
 

Value proposition

Main drivers

  • To  reduce operating costs
  • To  sustain energy gains through reliable and efficient equipment operation
  • The return on the investment should not exceed 24 to 36 months.

 

Value proposition

  • Up to 30% energy saving 
  • Controlled by a variable speed drive Altivar 61, motor power at 80% of nominal flux represents only 50% of nominal power in contrast with 95% for traditional control.
  • You can evaluate your cost saving with the software ECO8.

 

Differentiation factors

The pump control will be done by a variable speed drive Altivar 61 equipped with its water "pump switching" card.

 

Solution architecture

Solution architecture
 

Main characteristics

  • With its multi-pump option, the Altivar 61 provides flexibility for the management of several pumps.
  • The variable speed pump is speed-controlled from the pump switching card and up to 4 additional external pumps can be controlled by DOL starters or preferably under soft starter control.
  • As an option on demand the Altivar can be combined to a RTU (Remote Terminal Unit) that will guarantee acquisition and transmission of events and alarms.
 
 
  
 
Discover more

Discover more 

Additional support

Contact Schneider Electric
For additional help or to contact us, visit customer services