Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Mining, Minerals, Metals
          Mining, Minerals, Metals logo

          Mining, Minerals, Metals solution: Process Control Solutions for Cement Industry

           
           

          Value proposition

           

           Cement users are looking for process control suppliers that are able to deliver integrated solutions to address their main challenges:

          • Cement quality

          - Cement variations have a big effect on the final concrete quality

           

          • Cost effective production

          - Savings in engineering for new plants or plant expansions

          - Savings in maintenance

          - Energy and fuel efficiency

           

          • Sustainable Development

          - Emissions control & reduction
          - People and environmental safety


          [ The Cement Industry consumes 1% of the worlds energy, with Schneider's expertise in energy efficiency you have the potential to gain up to 

          5% energy savings ]

          Value proposition
           

          Architecture

          Architecture
           
          Simplified cement process architecture showing the integration among Process Control, Power & Energy Management
           

          Main characteristics

           
          •  Ethernet as the backbone of your plant:

          Why use a proprietary communication network when Ethernet offers all the performance and security required by critical applications? You no longer face difficulties in integrating specialised third party equipment in automation systems: expert and optimisation software, weighing, gas emission systems, vibration control, kiln scanning systems, network instrumentation fieldbuses (Profibus, Modbus, Hart and Foundation fieldbus).


          Ethernet allows a complete and transparent integration from the plant floor to the enterprise level

           [ Ethernet Improves plant life span ]

           


          • Distributed system based on the real process hierarchy:

          Our advanced design and generation software tool integrates process controllers and supervision systems in a common database. It structures the cement plant application according to the process functional diagram and delivers a true distributed control system environment that is flexible and open.

           
          [ Integrated tools save engineering costs for new plants and expansions ]


          • Powerful Process Automation Controllers:

          Combining innovation and power, our process control platform responds to critical demands of the cement industry:   
          - Use of the highest performance equipment in its category offering high availability functions (redundant systems)
          - Advanced Process control and  mathematical functions 

          - Process simulation (off line) without risk of actual operation, saving time and cost in commissioning, plant expansions or process improvements/modifications

          - Flexible programming languages covering both process engineering and the demands of electrical and maintenance teams
          - Multiple networks

           
          [ Advanced process control delivers a better Cement quality and energy / fuel savings / Gas emissions reduction ]

          [ Redundant systems: Plant availability & Nom-stop operation ]



          • Robust plant operation and visualization:    
            Your operator therefore has a clear view of the process which enables definition and implementation of actions to optimise productivity. 

            ●Scalability
             - Easy to expand or modify as your challenges change
            ●Performance
             - Multiple servers assure hi performance data updating
            ●Reliability
             - Possibility to work with  multiple redundant servers
            ●Process analysis tools
             - Powerful tool that integrate alarm and trend screens to analyze process disturbances

           [ Better plant operation ]

          Main characteristics
           
           
            
           
          Discover more

          Discover more 

          Additional support

          Contact Schneider Electric
          For additional help or to contact us, visit customer services
           
           
           
           

          Solution breakdown

          Main services:
          • Engineering services: Services
          Main products & systems: