Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


Solutions


         
         
         

        Hoisting Control

         
         
        save up to 50% in control system design time

        Challenges

        You must increase safety & flexibility of your cranes while reducing cost & complexity. You need to reduce assembly time and simplify installations and also reduce maintenance requirements.
        You need to increase both speed and safety in hoisting applications and respect strong safety legislation & standards
        You must optimize design, construction and installation of  your cranes while increasing performances and reducing space.

          Solutions

          With over 70 years' expertise, Schneider Electric proposes hoisting control solutions which can save up to 30% in handling time. They enhance reliability, safety, performance of your cranes. The drive controller includes ready-to-use and efficient dedicated hoisting functions (anti-crab, anti-sway, smooth slewing functions…). They allow preventive maintenance through real time tracking of component usage. Reduce maintenance thanks to an immediate incident register which enables you to quickly diagnose problems, prevent component failure and anticipate the need for possible replacement components.

            Focus

            Up to 25% savings
            in productivity thanks to the anti-sway function

             

            crane anti-sway video

             

              
             

            Additional support

            Contact Schneider Electric
            For additional help or to contact us, visit customer services
             

            Make your search easier by using our selectors

             

            Key Downloads

             

            Related pages

             

            Please select a Teaser to display in this Vertical Teaser List Component