Services
                           
                           
                           

                          Power Consultancy

                           
                           

                          Schneider Electric Consultancy solutions  

                          Unscheduled downtime can lead to huge revenue losses and damage to your brand and reputation.

                          We offer a wide range of power consultancy services to help you comply with current legislation, as well as ensuring your electrical infrastructure is running safely and to the best of its ability.  By choosing us as your power consultancy partner, you are benefiting from our years of experience and specialist knowledge.

                          What can we deliver?

                           
                           
                           
                           
                           
                           
                           
                           
                           
                           
                           

                          Electrical network design

                          Using the latest standards and technology to achieve the highest levels of safety and reliability

                           

                          Auditing packages

                          Review of the electrical installation, assessing reliability, equipment, management and processes.

                           

                          Protection studies

                          Identify optimum protection settings to ensure that personnel and equipment are properly protected

                           
                           
                           
                           
                           
                           
                           
                           
                           
                           
                           
                           
                           
                           

                          Other offers include:

                           
                           
                          • Installation audits
                          • Network reliability studies which utilise network and critical modelling to optimise reliability and costs 
                          • Fault level assessment to model the existing network and cable sizes to identify reliability issues through calculation of peak, make and break fault levels
                          • Harmonic analysis and mitigation delivers effective power quality and extended equipment life
                          • Control system design providing a functional design specification and identification of the most suitable products 
                          • Power transformer assessment to audit a transformer’s condition, and is suitable for oil and cast resin up to 33kV
                          • Electrical contingency planning to proactively reduce the risk to your installation and minimise lost revenue through system downtime by running a detailed recovery plan


                          Arrange a meeting with our consultants

                           
                           

                            Call us 0870 608 8 608 Email us

                           
                           
                            
                           
                          Discover more

                          Discover more 

                          Additional support

                          Contact Schneider Electric
                          For additional help or to contact us, visit customer services
                           

                          Key downloads