Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Services
                           
                           
                           

                          Protection Upgrades and Control Units

                          Ecofit

                           
                          Protection Upgrades and Control Units
                           
                           

                          Protection – your electrical distribution relies on it. To make sure you get the most out of yours we offer a range of retrofits and upgrades for both low and medium voltages protection units.

                          Improve the performance of your system with the latest technology in micro-processor based integrated relays.

                          Why protection upgrade?

                           
                           

                          By replacing solid state and older type electromechanical protection relays with technologically advanced multi-function microprocessor-based digital relays, the performance accuracy and longevity of your system can be significantly improved.

                          With a number of different protection functions Schneider Electric's range of relays can provide a range of options to include metering; communication; event capture; monitoring and control. Units are self-diagnostic to provide enhanced reliability.
                          It is normally possible to use the existing current and potential transformers and auxiliary digital relay inputs.

                          Schneider Electric's application based approach makes it easy to select.

                          What are the benefits?

                          • Accuracy
                          • Flexibility
                          • Ease of use 
                          • Reduced costs
                           
                           
                            
                           
                          To know more

                          To know more 

                          Additional support

                          Contact Schneider Electric
                          For additional help or to contact us, visit customer services
                           

                          Spares, repairs or exchange

                          Looking for spares?
                          Right part, right time, right price – Learn more
                           

                          Ecofit Panorama
                           

                          key downloads