Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Services
                           
                           
                           

                          Medium Voltage Solutions

                          Ecofit

                           
                          Medium Voltage Solutions
                           
                           
                          At the heart of your electrical distribution installation, your MV equipment needs the support of experts to continue to deliver as you expect it to.

                          YSF6 Retrofit

                           
                           

                          Introducing a ‘roll-out’ ‘roll-in’ retrofit offer, the YSF6 retrofit replaces the SF6 Circuit Breaker with our latest Evolis vacuum circuit breaker, in a new moving portion.

                          The Evolis circuit breaker is at the heart of the YSF6 retrofit and has been developed using our vast experience in medium voltage switchgear. It has been designed with environmental care in mind and has been awarded the ISO 14001 standard certification. It also conforms to our ISO 9001 quality assurance standards – therefore offering a high quality product that is already well established and used in several product ranges worldwide.


                           
                           

                          BVP17

                           
                           

                          BVP17 was originally manufactured in Manchester, UK and there is a range of historical brands associated with the BVP including AEI, GEC and GEC Alstom.

                          A withdrawable 11kV oil circuit breaker, the most common type was BVP17 but other variants included 3,4,7, 22 and BVX. The retrofit offer for the BVP17 breaker uses the VMX vacuum switchgear truck and BVP switchboards can be extended using VMX.


                           
                           

                          VMX medium voltage retrofit and extension

                           
                           

                          Originally manufactured under the legacy brand names of GEC, GEC Alsthom and Alstom, VMX is an 11kV withdrawable vacuum circuit breaker.

                          Schneider Electric can provide VMX units as both an extension to existing VMX switchboards and as a retrofit and extension solution for legacy BVP oil circuit breakers.

                          We can also provide workshop refurbishment, on-site maintenance and a full range of spare parts for the VMX products.


                           
                           

                          HMC 400 / 410 vacuum motor starters

                           
                           

                          Schneider Electric can provide HMC 400 / 410 units as a complete starter chassis.

                          We can also undertake workshop refurbishment, including vacuum contactors and control scheme utilising the Gemstart controller unit.

                          HMC 400 / 410 vacuum motor starters
                           
                           

                          HMC 1072 / 1172 vacuum motor starters

                           
                           

                          The withdrawable vacuum motor starters HMC 1072 and HMC 1172 ,3.3kV and 6.6kV, were originally manufactured under the legacy brand names of GEC, GEC Alstom and Alstom.

                          Schneider Electric can provide HMC 1172 units as extension cubicles to existing switchboards. We can also provide workshop refurbishment, on-site maintenance and a full range of spares.

                          HMC 1072 / 1172
                           
                           
                            
                           
                          To know more

                          To know more 

                          Additional support

                          Contact Schneider Electric
                          For additional help or to contact us, visit customer services
                           

                          Spares, repairs or exchange

                          Looking for spares?
                          Right part, right time, right price – Learn more
                           

                          Ecofit Panorama
                           

                          key downloads