Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

                          Low Voltage Solutions


                          Low Voltage Solutions
                          With our type tested range of Ecofit retrofits, we continue to support our hugely successful range of LV circuit breakers

                          Masterpact plug and play retrofit


                          Schneider Electric offers you the benefit of true lifecycle support for your electrical distribution system. The “Plug & Play” retrofit solution delivered by Schneider Electric enables fast and simple retrofitting of your existing Masterpact M device with a considerable reduction in shut-down time.

                          The existing Masterpact M chassis is retained. Busbar and cable connections are not disturbed, only the circuit concerned needs to be isolated (for as little as 30 minutes*).

                          Masterpact plug and play retrofit


                          Micrologic E


                          Our standard protection solution for retrofits for the Compact and Masterpact families offers the first step towards energy efficiency.

                          > Micrologic E - Control unit for Compact NS630b to NS3200 and Masterpact NT/NW


                          Compact C - Compact kit Ecofit offer


                          With the Compactkit offer, you have absolutely everything you need to replace easily an old fixed Compact 3P C801 to 1251 N/H.

                          2 options: Delivered with or without Compact NS

                          • Compact NS Circuit Breaker 
                          • A riser for fixed devices
                          • A screw-on kit for:
                            • Busbar + Riser (for fixed devices)
                            • Angle bracket + Door front plate
                          • Insulating partitioning plates
                          • Installation instructions with adaptation wiring diagram

                          Compact Plug & Play Ecofit Offer


                          Innovative and ultra-fast retrofit solution to guarantee the durability of electrical installations equipped with old withdrawable Compact 3P/4P C801 to 1251 N/H.

                          • No shut down
                          • 30 minutes
                          • Warranted spare parts for original chassis
                          • High performances of Compact NS
                          • Up to 1250A - Withdrawable version

                          Engineered solutions for 3rd party switchgear such as Terasaki, GEC, Klockner Moelle rIZM and Holec circuit breakers

                          > Ecofit overview

                          Compact Plug & Play Ecofit Offer
                          To know more

                          To know more 

                          Additional support

                          Contact Schneider Electric
                          For additional help or to contact us, visit customer services

                          Spares, repairs or exchange

                          Looking for spares?
                          Right part, right time, right price – Learn more

                          Ecofit Panorama

                          key downloads