MV Distribution & Energy Automation

                GenieEvo -  Air Insulated Switchgear (AIS)

                Bringing simplicity and hi-reliability to your applications

                Merlin Gerin
                •  
                  Overview
                   
                •  
                  Downloads
                   
                •  
                  Support
                   
                •  
                  FAQs
                   
                AIS metalclad switchboard 17.5 kV with vacuum CB - GenieEvo
                Benefits
                GenieEvo is a comprehensive, environmentally insensitive medium voltage switchgear range. With quick delivery, advanced safety features and compliance with the most stringent standards, GenieEvo offers you an innovativesimple and highly reliable solution to your primary or secondary distribution needs

                Applications

                • Utilities, MV consumer and industrial substations,
                • Process industries, petrochemical plants, chemical engineering companies and other industries.
                 

                MV compact modular switchboard up to 13.8 kV

                 
                 
                 
                Description
                GenieEvo not only brings the latest vacuum circuit breaker technology, but also insulation systems to ensure compact dimensions when compared with conventional air insulated equipment.
                Compact modular circuit breakers, combined with a wide range of protection modules offer simple and highly reliable solutions for virtually any application.

                Pre-engineered metalclad switchgear including:
                • Evolis vacuum circuit breaker
                • Rated voltage: 13.8 kV
                • Rated current: 200, 630, 1250, 2000, 2500A
                • Rated short time withstand current: up to 25 kA / 3 seconds
                • Sepam protection relay
                • Power Logic advanced Electrical Network Management System
                • Available with Motorpact vacuum contactor
                 
                 
                 
                 

                 

                 

                Bringing simplicity and hi-reliability to your applications


                Back