MV Distribution & Energy Automation

                Ringmaster range -  Ring main unit

                •  
                  Overview
                   
                •  
                  Downloads
                   
                •  
                  Support
                   
                •  
                  FAQs
                   
                MV modular switchboard (Ring Main Unit) up to 13.8 kV - Ringmaster range
                Benefits

                Modular, simplicity, insensitivity to the environment, Ringmaster Range is a compact higly reliable solution for both your indoor and outdoor applications of MV distribution networks up to 13.8 kV.

                Applications

                Offers multiple configurations and meets all the MV applications requirements from simple transformer protection to sectionalising with remote control
                Outdoor and indoor applications

                 

                Ringmaster Range switchboard

                 
                 
                 
                Description

                Non-extensible or extensible Ringmaster Range units can single free standing through to combining all MV functional units: circuit breaker, switch, metering units,

                • rated current up to 630 A
                • short circuit current up to 21 kA
                • indoor outdoor IP54 design
                • internal arc proof
                • gas pressure indicator

                Self powered protection and monitoring control devices allowing the security of your installation

                • Time Limit Fuses (TLF)
                • VIP protection relays
                • Easergy T200E telecontrol

                 

                 

                 
                 
                 
                 

                Ringmaster Range

                 


                Back