MV Distribution & Energy Automation

                Sepam series 80 -  Sepam Protection relays

                Simplicity and Performance, headed in the right direction

                Merlin Gerin
                •  
                  Overview
                   
                •  
                  Downloads
                   
                •  
                  Support
                   
                •  
                  FAQs
                   
                Protection relays for custom applications - Sepam series 80
                Benefits
                Protect your power system with full peace of mind using Sepam protection relays.
                • 20 years of experience in digital relays
                • A consistent range of relays organized according to applications

                Applications

                • S80, S81, S82, S84: substation incomers and feeders protection
                • T81, T82, T87:ransformer protection
                • M81, M87, M88:motor protection
                • G82, G87, G88: generator protection
                • B80, B83:busbar protection
                • C86:capacitor protection
                 

                Digital protection relays for current and voltage protection, for any distribution system.

                 
                 
                 
                Description

                The Sepam serie 80 includes 16 types of Sepam. One type of Sepam is dedicated to one application.

                Characteristics:

                • 3 types of UMI
                • 12 analogue input:
                  • 8 current inputs and 4 voltage inputs
                  • 4 current inputs and 8 voltage inputs
                • 42 logic inputs
                • 23 relay outputs
                • 2 Modbus communication ports
                • 16 temperature sensor inputs
                • removable memory catridge with parameters and settings for quick commissionning after replacement
                • Logipam programming software (optional), to program specific functions

                You can configure, log and display real-time data and trend plots remotely using an EGX300, the embedded web pages will allow you to view real-time and historical information from multiple locations via any Microsoft-compatible web browser without any additional software. You can automatically email or FTP selected logged data to your PC for additional analysis.

                 
                 
                 
                 

                Sepam with integrated advanced UMI

                 

                 

                Sepam with remoted advanced UMI

                 

                Sepam with mimic-based UMI

                Simplicity and Performance, headed in the right direction


                Back