MV Distribution & Energy Automation

                Sepam series 40 -  Sepam Protection relays

                Simplicity and performance, headed in the right direction

                Merlin Gerin
                •  
                  Overview
                   
                •  
                  Downloads
                   
                •  
                  Support
                   
                •  
                  FAQs
                   
                Protection relays for demanding applications - Sepam series 40
                Benefits
                Protect your power system with full peace of mind using Sepam protection relays.
                • 20 years of experience in digital relays
                • A consistent range of relays organized according to applications

                Applications

                • S40, S41, S42:substation incomers and feeders protection
                • T40, T42: transformer protection
                • M41:motor protection
                • G40:generator protection
                 

                Digital protection relays for current and voltage protection, for any distribution system.

                 
                 
                 
                Description
                The Sepam series 40 includes 7 types of Sepam. One type of Sepam is dedicated to one application.

                Characteristics:
                • types of User-Machine Interface
                • 4 current inputs
                • 3 voltage inputs
                • 10 logic inputs 8
                •  relay outputs
                • Logic equation editor
                • 1 Modbus communication port
                • 16 temperature sensor inputs

                You can configure, log and display real-time data and trend plots remotely using an EGX300, the embedded web pages will allow you to view real-time and historical information from multiple locations via any Microsoft-compatible web browser without any additional software. You can automatically email or FTP selected logged data to your PC for additional analysis.

                 
                 
                 
                 

                Sepam with integrated advanced UMI

                 

                 

                Sepam with remote advanced UMI

                 

                Sepam with basic UMI

                Simplicity and performance, headed in the right direction


                Back