MV Distribution & Energy Automation

                Sepam 100 -  Sepam Protection relays

                Simplicity and performance, headed in the right direction

                Merlin Gerin
                •  
                  Overview
                   
                •  
                  Downloads
                   
                •  
                  Support
                   
                •  
                  FAQs
                   
                Additional control and protection relays - Sepam 100
                Benefits
                Protect your power system with full peace of mind using Sepam protection relays.
                • Reliable local control thanks to the Sepam 100MI
                • Backup protection in all circumstances thanks to the self-powered Sepam 100LA

                Applications

                • Sepam 100MI:mimic diagram for local control
                • Sepam 100LD:high impedance differential protection for busbar, machine or restricted earth fault protection
                • Sepam 100LA:self-powered protection
                 

                Additional protection and control modules

                 
                 
                 
                Description
                Sepam 100MI - Mimic diagram and local control:
                • Module with animated mimic diagram and pushbuttons for local control :
                - available in 14 standard types
                - customizable on request
                • Stand-alone or combined with Sepam
                • Local indication:breaking device, disconnecter and earthing switch status
                • Local control:breaking device control, withdrawal control
                Sepam 100LD - High impedance differential protection
                • 2 versions:single-phase or three-phase, for 50 Hz or 60 Hz power systems
                • Accessories:
                - Stabilization resistance
                - Surge limiter
                Sepam 100LA - Self-powered protection
                • Protection relay supplied from the phase 1A or 5A CT (via an interposing CT)
                • No auxiliary power supply required
                • Combined with another Sepam, provides the back-up protection
                - overcurrent protection 50/51ercurrent protection 50/51
                - earth fault protection 50N/51N
                • Tripping of the Merlin Gerin breaking device by a MITOP trip unit
                 
                 
                 
                 

                Sepam 100MI

                 

                 

                Sepam 100LD

                 

                Sepam 100LA

                Simplicity and performance, headed in the right direction


                Back