Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
MV Distribution & Energy Automation

                MiCOM P341 and MiCOM P922G -  MiCOM Px40 Series

                Interconnection Protection Relays - MiCOM P341 and MiCOM P922G 

                The MiCOM P341 and P922G Interconnection Protection Relays offer the protection requirements necessary for operating machines in parallel with the main power supply network. 

                The MiCOM Interconnection relays can be customized to meet the specific needs of the intended application. They offer complete, cost-effective and highly reliable protection for operating machines.

                The P341 also includes Dynamic Line Rating (DLR) protection to optimize transmission line capacity. Gains of 50% or more can be achieved, depending on the environmental  conditions, enabling more Distributed Generation (DG) such as windfarms to be connected to the grid by taking into account the real time weather conditions to calculate the line rating compared to using the fixed summer/winter line ratings. DLR is a cost effective alternative to re-inforcing overhead lines to increase capacity and there are also benefits to the  wind farm owner in that higher revenues can be made with a higher line rating.

                Extensive multi-functions and user-friendly logic

                This multi-function relay range ensures flexible, reliable integration of protection, control, monitoring and measurements for a wide variety of system applications. Users can create complex protection schemes via the MiCOM’s powerful, user-friendly logic.

                In addition, a quality choice of industry standard protocols are available, facilitating integration into both new and existing network control systems.

                Flexible communications and cost-effective solutions

                This MiCOM relay family’s extensive protection functions meet the requirements for most interconnection and DLR protection applications and provide them with cost-effective solutions. It also offers flexible communications options.


                Contractual warranty

                Period : 2 years