Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
MV Distribution & Energy Automation

                  MiCOM P43x -  MiCOM Px30 Series

                  Comprehensive, Modular Distance Protection

                  •  
                    Overview
                     
                  •  
                    Downloads
                     
                  •  
                    Support
                     
                  Distance Protection and Control Units - MiCOM P43x
                  Benefits
                  • Comprehensive and advanced range of protection and control functions suitable to meet many system requirements.
                  • Flexible modular hardware options for simple adaptation to application requirements
                  • Universal compact case which is equally suitable for wall or flush mounting.

                  Applications

                  Multifunctional distance device enables the user to cover a wide range of applications in protection and control of feeders:

                  • Overhead lines
                  • Cables
                   
                   
                   
                   
                  Description

                  P43x Distance Protection and One-Box devices are used for selective short circuit, ground fault and overload protection in all kinds of medium, high and extra-high voltage systems. They offer a comprehensive range of protection functions as standard with optional hardware and software features available to satisfy your individual needs.  P439 One-Box solution also includes Bay Control upto 10 devices, including a library of more than 250 pre-engineered bay templates, to reduce your engineering time.

                   

                  Information exchange is performed by inbuilt communication interfaces, using either serial protocols (IEC 60870-5-101, 103, Courier, DNP or Modbus) or an Ethernet interface using IEC 61850.

                   

                  P43x is scalable and available in modular 4U case sizes of 40TE or 84TE width, suitable for panel, rack or surface mounting.  Wiring connections can be made with either ring or pin terminals, depending on preference and security.  A detachable HMI is available to increase security and safety of local operation.  Alternatively, it is also available in a Compact case P430C, with reduced hardware functionality where mounting size is restricted.

                   

                  Contractual warranty

                  Period : 2 years

                   
                   
                   

                  Comprehensive, Modular Distance Protection


                  Back