Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
MV Distribution & Energy Automation

                  MiCOM P13x -  MiCOM Px30 Series

                  Scalable solutions for advanced feeder protection and control

                  •  
                    Overview
                     
                  •  
                    Downloads
                     
                  •  
                    Support
                     
                  Feeder Management Relays and Bay Control - MiCOM P13x
                  Benefits
                  • Comprehensive and advanced range of protection functions, standardized, yet scalable to meet many system requirements.
                  • Flexible case mounting options suitable for wall, flush/panel or rack mounting.
                  • Modular hardware options for simple adaptation to any specific application requirements
                  • Advanced One-Box Solution and Bay Control 
                  • Detachable HMI for increased security and safety
                  • Available with IEC 61850 Communication

                  Applications

                  Multifunctional feeder management relay enables the user to cover a wide range of applications in the protection of:

                  • Cables
                  • Overhead lines
                  • Transformers
                  • Motors
                   
                   
                   
                   
                  Description

                  MiCOM P13x Range of Feeder Management and One-Box Solutions, offers a flexible and comprehensive solution for advanced feeder protection and control applications.

                   

                  P130C offers a compact case feeder management device with configurable function keys, 17 LED indicators and communication functionality.

                   

                  P132 offers a flexible and powerful device housed in a 4U case in 24TE, 40TE or 84TE width.  It provides a scalable solution to your needs, for hardware and software. Also includes optional detachable HMI for improved security and safety and IEC 61850 communication. P132 offers Bay Control of up to 3 devices and a library of 80 pre-engineered templates to reduce engineering time.

                   

                  In 40TE or 84TE, 4U case sizes, P139 One-Box solution is the most advanced in the range, adding further protection functionality with a graphic LCD display and Bay Control for up to 10 devices, using a pre-engineered library of up to 250 templates.

                   

                  Contractual warranty

                  Period : 2 years

                   
                   
                   

                  Scalable solutions for advanced feeder protection and control


                  Back