Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
MV Distribution & Energy Automation

                  Medium Voltage Network Control & Supervision

                  Our range of RTUs allows for the monitoring of isolated equipment, with wire-free installation.

                  Substation Automation Systems

                  Substation Automation SystemsSoftware and hardware for all substation control, monitoring and automation.
                   

                  Telecontrol interface

                  Telecontrol interfaceOur medium voltage substation remote control unit, when combined with the flexibility of a product is then opened to a wide variety of SCADA systems and all other communication medium types.
                   

                  Fault indicator

                  Fault indicatorPhase and earth, three phases fault passage indicators (FPI) offer Commercialized indication for medium voltage underground distribution networks.
                   

                  Remote Terminal Unit

                  Remote Terminal UnitWhether delivered as part of a Schneider Electric Power SCADA system, or integrated into your existing system, our range of RTUs provide the reliability you need.