Benefits
- Totally insensitive to harsh environments (pollution or condensation)
- Compliance with specific constraints of automotive industry (certified silicone free)
- Easy and quick to install with a minimum maintenance
Applications
- Infrastructure: Public and commercial buildings such as Airports, Hospitals…
- Small Industries: Textile, Automotive, Pharmaceutics, Food…
| |
Cast resin dry type transformer up to 15 MVA - 36 kV
|
|
| |
Description
- Rated power from 100 kVA up to 15 MVA
- Rated insulation level up to 36 kV
- Rated frequency 50 or 60 Hz
- MV windings encapsulated in cast resin
- Pre-impregnated LV windings
- Thermal insulation Class F
- E3, C3, F1 certified
- Deep temperature storage up to -60°C
- Resistance to high level of humidity > 95 %
- Naturally cooled (AN) or air forced (AF) on request
- Indoor installation or outdoor on request (with enclosure)
- Enclosure with protection up to IP44
- On-Load Tap Changer (OLTC) upon specific request
Specific designs:
- Use in extreme conditions (TwincasT range)
|
| |
|
|
|