Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
MV Distribution & Energy Automation

                  Tricast -  Medium voltage transformers

                  The guarantee of a top-of-the-range product

                  •  
                    Overview
                     
                  •  
                    Downloads
                     
                  •  
                    Support
                     
                  Cast Resin Dry Type Transformer up to 25 MVA - 52 kV - Tricast
                  Benefits
                  • Non-inflammable and self extinguishing
                  • Design for wet and highly polluted environments and areas with high electrical disturbance
                  • Excellent load and short-circuit performance 
                  • Low noise level
                  • Space optimization
                  • Almost zero maintenance (occasional cleaning and recommended checks only)

                  Applications

                  • Infrastructure: Public and commercial buildings such as Airports, Hospitals, etc.
                  • Small Industries: Textile, Automotive, Pharmaceutics, Food, etc.
                   

                  The perfect and effective eco-friendly solution for infrastructure projects and industrial installations susceptible to fire hazards.

                   
                   
                   
                  Description
                  • Rated power from 100 kVA up to 25 MVA
                  • Rated insulation level up to 52 kV
                  • Rated frequency 50 or 60 Hz 
                  • MV windings encapsulated in cast resin 
                  • Pre-impregnated LV windings
                  • Thermal insulation Class F
                  • E2, C2, F1 certified
                  • Naturally cooled (AN) or air forced (AF) on request
                  • Indoor installation or outdoor on request (with enclosure)
                  • Enclosure with protection up to IP44
                  • On-Load Tap Changer (OLTC) upon specific request

                   

                  Specific designs:

                  • Re-enforced mechanical resistances (see Resiglas range)
                   
                   
                   

                  The guarantee of a top-of-the-range product


                  Back