MV Distribution & Energy Automation

                Package Substations -  Medium voltage transformers

                •  
                  Overview
                   
                •  
                  Downloads
                   
                •  
                  Support
                   
                •  
                  FAQs
                   
                Package Substations
                Benefits
                • Directly mounted MV switchgear and LV fusegear: Smaller foundations
                • Costly cabling eliminated: Reduces overheads
                • Can be delivered as a single unit: Improved logistics
                • Direct and controlled factory assembly of switchgear onto the transformer: Safe
                • One point of contact: Easy specification

                Applications

                • Energy
                • Infrastructure
                • Commercial
                 

                Free Breathing & Hermetically Sealed Liquid Filled Transformers upto 3MVA, 11kV Complete with MV / LV Switchgear

                 
                 
                 
                Description

                Packaged substations are tailored to individual customer requirements using products from the comprehensive range, providing a convenient, single source packaged substation with minimum time and cost.
                Flexibility is provided through tailored configurations from the wide choice of products available, including:

                • Transformers from 200kVA to 3MVA
                • Extensible and non-extensible Ringmaster range MV switchgear
                • LV SAIF and shielded fusegear
                • LV ACB and MCCB feeder pillars and cabinet
                • Automation & monitoring systems
                 
                 
                 
                 

                Unit Substation

                 

                 

                Engineered Package Substation

                 

                Enclosed Package Substation


                Back