MV Distribution & Energy Automation

                Metalclad Distribution Substation -  Medium voltage transformers

                •  
                  Overview
                   
                •  
                  Downloads
                   
                •  
                  Support
                   
                •  
                  FAQs
                   
                MDS - Metalclad Distribution Substation
                Benefits
                • One point of contact for the complete substation: Easy specification
                • Available in ratings from 200kVA to 1500kVA, with voltages upto 11kV: Choice
                • Small and compact equipment: Small footprint
                • Less time required on site for installation: Reduces downtime 
                • 21kA KEMA certified expulsion vent for use with MV switchgear provides operator safety: Safe

                Applications

                • Energy
                • Infrastructure
                • Commercial
                 

                Metalclad Distribution Substation 200kVA - 1500kVA

                 
                 
                 
                Description

                Traditionally, the major elements of a substation are purchased from different suppliers.  The customer then has to bear the cost of connecting the components together and the possible risk of damage during assembly.  The Metalclad Distribution Substation eliminates this cost and risk as it is assembled before being delivered to site.  An all-in-one solution, incorporating:

                • A distribution transformer (ratings are available from 200kVA to 1500kVA)
                • Either free breathing or hermetically sealed transformer 
                • A choice of dielectric fluids (mineral oil or Midel 7131 fluid) 
                • Ringmaster range switchgear
                • RMU, circuit breaker or switch disconnector
                • Up to seven LV fuseways  or ACB/MCCB options 
                • An integral stainless steel enclosure, powder-coated in a wide choice of colours
                • Easy installation with full access to all components
                 
                 
                 
                 

                Metalclad DIstribution Substation - Doors Closed

                 


                Back