MV Distribution & Energy Automation

                Low Loss Energy Efficient Transformer -  Medium voltage transformers

                •  
                  Overview
                   
                •  
                  Downloads
                   
                •  
                  Support
                   
                •  
                  FAQs
                   
                Low Loss Energy Efficient Transformers
                Benefits
                • Can reduce energy consumption: Efficient 
                • Lower running costs: Cost effective
                • More environmentally-friendly: Greener

                Applications

                • Commercial
                • Industrial
                 

                Free Breathing & Hermetically Sealed Liquid Filled Transformers upto 4MVA

                 
                 
                 
                Description

                Schneider Electric manufactures low loss transformers from 200kVA to 4000kVA, with voltages up to 33kV, with choices of dielectric fluid, styles and types. Low Loss transformers can be used where ever there is a transformer need and is suitable for new build or replacement installations.  There are many reasons why low loss transformers are becoming more popular.

                • Traditional ‘standard’ loss transformers are efficient devices, however low loss transformers are more efficient – saving money from reduced losses and increased energy efficiency 
                • By using low loss transformers it is possible to achieve huge energy cost savings in a relatively short period of time
                • In addition, low loss transformers can be supplied with directly mounted MV & LV switchgear to form an assembled package substation.
                 
                 
                 
                 

                 


                Back