Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
MV Distribution & Energy Automation

                  Fast Trans -  Medium voltage transformers

                  •  
                    Overview
                     
                  •  
                    Downloads
                     
                  •  
                    Support
                     
                  •  
                    FAQs
                     
                  Fast Trans Transformers & Substations
                  Benefits
                  • Quick specification, tendering, manufacture and installation: Easy solution
                  • Popular ratings of transformers are held in stock: Fast delivery time
                  • Directly mounted MV switchgear and LV equipment: Cost saving
                  • All equipment is compatible: Easy to integrate
                  • Can be designed for individual applications: Tailored approach

                  Applications

                  The equipment can be used in many different applications where a distribution transformer or substation is required:

                  • Outdoor installations using mineral oil filled transformers
                  • Indoor installations using the high fire point fluid – Midel 7131
                  • Energy
                  • Infrastructure
                   

                  Free Breathing Liquid filled transformers 315kVA - 2000kVA 11000 / 433v

                   
                   
                   
                  Description

                  Fast Trans transformers and substations offer customers a comprehensive range of free breathing transformers

                  • Can be supplied as a stand-alone item or with MV and LV switchgear
                  • Available in eight ratings, ranging from 315kVA to 2000kVA
                  • Available ex-stock, however if required rating is unavailable, can be manufactured and delivered within six working weeks
                  • 11000/433 Volts at no load 
                  • Mineral Oil Filled or Midel 7131 Transformer Fluid Filled
                   
                   
                   
                   

                  Fast Trans Transformers & Substations

                   


                  Back