Distribution transformers from Schneider Electric are available in ratings from 200kVA upto 4000kVA at voltages upto 36kV. They can be supplied in many types and styles, with standard industry fittings or bespoke design to the customers specific requirements. Choices available include :-
- Type - Free Breathing (with or without conservator) or Hermetically sealed,
- Style - Ground Mounted Cable Connected, Unit Substation or Bespoke to customer requirements
- Insulating Fluids - Mineral Oil or Midel 7131 Transformer Fluid
- Losses - Standard, Low or Capitalised
- In addition, transformers can be supplied with directly mounted MV or LV switchgear to form an assembled package substation